How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| P: | 3.51 in | U: | 0.875 in |
| AA: | 12.06 | M: | 2.38 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AB: | 5.57 | AG: | 6.31 |
| AF: | 0.25 | AE2: | 0.57 |
| T: | 1.5 | V: | 2.51 in |
| LL: | 2.95 in | I: | 5.02 in |
| H: | 0.53 in |
Technical Specifications
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Center Distance (in): | 3.250 | Input HP @ 1750 RPM: | 1.03 |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

