How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | U: | 0.875 in |
| I: | 5.02 in | V: | 2.51 in |
| AE2: | 0.57 | D: | 4.19 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| L: | 6.76 in | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| AF: | 0.25 | T: | 1.625 |
| H: | 0.53 in | AB: | 5.57 |
| M: | 2.38 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.250 | Input Style: | Solid Shaft |
| Bore Code: | 26 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

