How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | U: | 0.875 in |
| AG: | 6.31 | L: | 6.76 in |
| AE2: | 0.57 | LL: | 2.95 in |
| H: | 0.53 in | I: | 5.02 in |
| AA: | 12.06 | AF: | 0.25 |
| M: | 2.38 | T: | 1.625 |
| G: | 2.87 | AB: | 5.57 |
| V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.250 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 32Y | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

