How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| AB: | 5.57 | H: | 0.53 in |
| T: | 1.625 | AG: | 6.31 |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | L: | 6.76 in |
| U: | 0.875 in | AA: | 12.06 |
| I: | 5.02 in | AF: | 0.25 |
| AE2: | 0.57 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Output RPM: | 17.5 |
| Assembly: | Y-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 32Y |
| Center Distance (in): | 3.250 | Ratio: | 100:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 26 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

