How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | D: | 4.19 |
| AF: | 0.25 | AB: | 5.57 |
| U: | 0.875 in | I: | 5.02 in |
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AA: | 12.06 |
| H: | 0.53 in | AE2: | 0.57 |
| T: | 1.625 | M: | 2.38 |
| P: | 3.51 in |
Technical Specifications
| Assembly: | Y-1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 3.250 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Ratio Range: | 15:1 | Model Code: | 32Y |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

