How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | D: | 4.19 |
| AB: | 5.57 | LL: | 2.95 in |
| M: | 2.38 | V: | 2.51 in |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 12.06 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| AE2: | 0.57 | AF: | 0.25 |
| I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 3.250 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Model Code: | 32Y |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

