How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.625 |
| G: | 2.87 | U: | 0.875 in |
| AG: | 6.31 | L: | 6.76 in |
| LL: | 2.95 in | P: | 3.51 in |
| I: | 5.02 in | AB: | 5.57 |
| M: | 2.38 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AE2: | 0.57 | AF: | 0.25 |
| AA: | 12.06 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Series Code: | OE |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input Style: | Solid Shaft |
| Bore Code: | 26 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 32Y | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

