How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| M: | 2.38 | V: | 2.51 in |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | LL: | 2.95 in |
| L: | 6.76 in | I: | 5.02 in |
| P: | 3.51 in | AE2: | 0.57 |
| G: | 2.87 | AB: | 5.57 |
| D: | 4.19 | AG: | 6.31 |
| AA: | 12.06 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 25 | Assembly: | Y-1 |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.250 | Output RPM: | 70 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Model Code: | 32Y | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

