How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AE2: | 0.57 | M: | 2.38 |
| I: | 5.02 in | AA: | 12.06 |
| T: | 1.625 | H: | 0.53 in |
| D: | 4.19 | LL: | 2.95 in |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | AB: | 5.57 |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.76 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 32Y | Series Code: | OE |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 25 |
| Assembly: | Y-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input Style: | Solid Shaft |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

