How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| LL: | 2.95 in | AE2: | 0.57 |
| I: | 5.02 in | T: | 1.625 |
| AB: | 5.57 | M: | 2.38 |
| AF: | 0.25 | P: | 3.51 in |
| H: | 0.53 in | AG: | 6.31 |
| L: | 6.76 in | V: | 2.51 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 |
Technical Specifications
| Series Code: | OE | Model Code: | 32Y |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Center Distance (in): | 3.250 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

