How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| AA: | 12.06 | AF: | 0.25 |
| AB: | 5.57 | T: | 1.625 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| L: | 6.76 in | M: | 2.38 |
| H: | 0.53 in | D: | 4.19 |
| U: | 0.875 in | P: | 3.51 in |
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 32Y |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.250 |
| Bore Code: | 26 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

