How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 4.19 |
| U: | 0.875 in | AF: | 0.25 |
| P: | 3.51 in | V: | 2.51 in |
| LL: | 2.95 in | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| G: | 2.87 | L: | 6.76 in |
| T: | 1.625 | H: | 0.53 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| I: | 5.02 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 2.35 |
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.250 |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

