How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AF: | 0.25 |
| AE2: | 0.57 | AA: | 12.06 |
| P: | 3.51 in | I: | 5.02 in |
| D: | 4.19 | L: | 6.76 in |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | H: | 0.53 in |
| AG: | 6.31 | G: | 2.87 |
| AB: | 5.57 | U: | 0.875 in |
| V: | 2.51 in |
Technical Specifications
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Assembly: | Y-1 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Center Distance (in): | 3.250 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32Y |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

