How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AE2: | 0.57 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AA: | 12.06 |
| P: | 3.51 in | H: | 0.53 in |
| LL: | 2.95 in | G: | 2.87 |
| V: | 2.51 in | M: | 2.38 |
| I: | 5.02 in | AF: | 0.25 |
| U: | 0.875 in | T: | 1.625 |
| D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Output Shaft Direction: | 1 | Output RPM: | 35.0 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Model Code: | 32Y | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.91 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

