How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| AA: | 12.06 | H: | 0.53 in |
| L: | 6.76 in | D: | 4.19 |
| AG: | 6.31 | V: | 2.51 in |
| I: | 5.02 in | U: | 0.875 in |
| P: | 3.51 in | T: | 1.625 |
| AE2: | 0.57 | M: | 2.38 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.84 |
| Model Code: | 32Y | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

