How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AB: | 5.57 |
| L: | 6.76 in | I: | 5.02 in |
| D: | 4.19 | AA: | 12.06 |
| M: | 2.38 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | AG: | 6.31 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.84 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Model Code: | 32Y |
| Center Distance (in): | 3.250 | Ratio Range: | 7.5:1 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

