How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| AE2: | 0.57 | V: | 2.51 in |
| T: | 1.625 | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| M: | 2.38 | L: | 6.76 in |
| AA: | 12.06 | AB: | 5.57 |
| G: | 2.87 | H: | 0.53 in |
| I: | 5.02 in | AG: | 6.31 |
| U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output RPM: | 21.9 |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Model Code: | 32Y | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

