How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AB: | 5.57 | T: | 1.625 |
| U: | 0.875 in | P: | 3.51 in |
| AG: | 6.31 | L: | 6.76 in |
| AE2: | 0.57 | AF: | 0.25 |
| G: | 2.87 | H: | 0.53 in |
| I: | 5.02 in | D: | 4.19 |
| M: | 2.38 | LL: | 2.95 in |
| V: | 2.51 in |
Technical Specifications
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 1.03 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-1 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Output RPM: | 21.9 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

