How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| L: | 6.76 in | G: | 2.87 |
| T: | 1.688 | U: | 0.875 in |
| AB: | 5.57 | I: | 5.02 in |
| AA: | 12.06 | AE2: | 0.57 |
| AG: | 6.31 | M: | 2.38 |
| P: | 3.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Model Code: | 32Y |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.03 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

