How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 4.19 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| P: | 3.51 in | T: | 1.688 |
| AA: | 12.06 | V: | 2.51 in |
| L: | 6.76 in | H: | 0.53 in |
| LL: | 2.95 in | G: | 2.87 |
| AE2: | 0.57 | AG: | 6.31 |
| AB: | 5.57 | AF: | 0.25 |
| U: | 0.875 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3.250 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | Y-1 |
| Service Factor: | 1 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Model Code: | 32Y |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

