How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AF: | 0.25 |
| AA: | 12.06 | AG: | 6.31 |
| LL: | 2.95 in | P: | 3.51 in |
| M: | 2.38 | H: | 0.53 in |
| U: | 0.875 in | V: | 2.51 in |
| AB: | 5.57 | D: | 4.19 |
| L: | 6.76 in | T: | 1.688 |
| AE2: | 0.57 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Model Code: | 32Y |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Bore Code: | 27 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

