How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.57 |
| V: | 2.51 in | H: | 0.53 in |
| AG: | 6.31 | LL: | 2.95 in |
| D: | 4.19 | T: | 1.688 |
| AB: | 5.57 | G: | 2.87 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | P: | 3.51 in |
| AA: | 12.06 | M: | 2.38 |
| I: | 5.02 in |
Technical Specifications
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 2.35 |
| Center Distance (in): | 3.250 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 43.8 | Model Code: | 32Y |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

