How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AF: | 0.25 | M: | 2.38 |
| AE2: | 0.57 | LL: | 2.95 in |
| L: | 6.76 in | D: | 4.19 |
| H: | 0.53 in | I: | 5.02 in |
| T: | 1.688 | AA: | 12.06 |
| V: | 2.51 in | P: | 3.51 in |
| G: | 2.87 | U: | 0.875 in |
| AG: | 6.31 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.91 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.250 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | No. of Gear Reductions: | Single |
| Output RPM: | 35.0 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

