How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AA: | 12.06 |
| AG: | 6.31 | U: | 0.875 in |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | LL: | 2.95 in |
| L: | 6.76 in | M: | 2.38 |
| D: | 4.19 | AF: | 0.25 |
| V: | 2.51 in |
Technical Specifications
| Assembly: | Y-1 | Model Code: | 32Y |
| Ratio Range: | 60:1 | Center Distance (in): | 3.250 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 27 |
| Output RPM: | 29.2 | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

