How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.87 |
| D: | 4.19 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| AG: | 6.31 | AE2: | 0.57 |
| T: | 1.688 | L: | 6.76 in |
| AB: | 5.57 | M: | 2.38 |
| AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Model Code: | 32Y | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Ratio: | 7.5:1 |
| Series Code: | OE | Center Distance (in): | 3.250 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

