How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| G: | 2.87 | I: | 5.02 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 5.57 | AG: | 6.31 |
| P: | 3.51 in | L: | 6.76 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | V: | 2.51 in |
| D: | 4.19 | T: | 1.688 |
| M: | 2.38 |
Technical Specifications
| Input Style: | Solid Shaft | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.250 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

