How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.75 |
| AG: | 6.31 | LL: | 2.95 in |
| L: | 6.76 in | M: | 2.38 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AA: | 12.06 |
| G: | 2.87 | AF: | 0.25 |
| D: | 4.19 | P: | 3.51 in |
| H: | 0.53 in | V: | 2.51 in |
| U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Housing Material: | Cast Iron | Center Distance (in): | 3.250 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 7.03 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

