How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| G: | 2.87 | AG: | 6.31 |
| D: | 4.19 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| M: | 2.38 | V: | 2.51 in |
| T: | 1.75 | U: | 0.875 in |
| AB: | 5.57 | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
| AE2: | 0.57 |
Technical Specifications
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.03 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Model Code: | 32Y | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.750 in |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

