How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| L: | 6.76 in | AA: | 12.06 |
| M: | 2.38 | I: | 5.02 in |
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | P: | 3.51 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AB: | 5.57 |
| LL: | 2.95 in | U: | 0.875 in |
| T: | 1.75 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.250 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.28 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32Y | Assembly: | Y-1 |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

