How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AB: | 5.57 | I: | 5.02 in |
| U: | 0.875 in | AF: | 0.25 |
| G: | 2.87 | LL: | 2.95 in |
| D: | 4.19 | AG: | 6.31 |
| AE2: | 0.57 | P: | 3.51 in |
| T: | 1.75 | M: | 2.38 |
| V: | 2.51 in | L: | 6.76 in |
| H: | 0.53 in |
Technical Specifications
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.750 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 28 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.19 |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

