How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | U: | 0.875 in |
| T: | 1.75 | P: | 3.51 in |
| AG: | 6.31 | V: | 2.51 in |
| G: | 2.87 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| M: | 2.38 | AE2: | 0.57 |
| AA: | 12.06 |
Technical Specifications
| Model Code: | 32Y | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3 |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.250 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

