How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 12.06 |
| I: | 5.02 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| H: | 0.53 in | M: | 2.38 |
| P: | 3.51 in | T: | 1.75 |
| AG: | 6.31 | AB: | 5.57 |
| AE2: | 0.57 | G: | 2.87 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 5:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | Output RPM: | 339 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | Y-1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

