How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| U: | 0.875 in | H: | 0.53 in |
| M: | 2.38 | L: | 6.76 in |
| V: | 2.51 in | D: | 4.19 |
| LL: | 2.95 in | AA: | 12.06 |
| AE2: | 0.57 | AG: | 6.31 |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Center Distance (in): | 3.250 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Model Code: | 32Y |
| Output RPM: | 35.0 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.750 in |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

