How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| AE2: | 0.57 | H: | 0.53 in |
| LL: | 2.95 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AA: | 12.06 | T: | 1.75 |
| U: | 0.875 in | L: | 6.76 in |
| M: | 2.38 | P: | 3.51 in |
| AF: | 0.25 | I: | 5.02 in |
| V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Bore Code: | 28 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.750 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 35.0 | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

