How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | U: | 0.875 in |
| T: | 1.75 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | D: | 4.19 |
| G: | 2.87 | AA: | 12.06 |
| I: | 5.02 in | L: | 6.76 in |
| AG: | 6.31 | P: | 3.51 in |
| AF: | 0.25 | AB: | 5.57 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.750 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Model Code: | 32Y |
| Assembly: | Y-1 | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

