How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AA: | 12.06 |
| P: | 3.51 in | L: | 6.76 in |
| U: | 0.875 in | M: | 2.38 |
| I: | 5.02 in | D: | 4.19 |
| G: | 2.87 | T: | 1.75 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | H: | 0.53 in |
| LL: | 2.95 in | AG: | 6.31 |
| AF: | 0.25 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | Center Distance (in): | 3.250 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Bore Code: | 28 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.750 in | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

