How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AA: | 12.06 |
| AE2: | 0.57 | U: | 0.875 in |
| T: | 1.75 | M: | 2.38 |
| P: | 3.51 in | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| V: | 2.51 in | AG: | 6.31 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AF: | 0.25 |
| L: | 6.76 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 32Y | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.250 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.84 |
| Output Diameter (in): | 1.750 in | Output RPM: | 233 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Bore Code: | 28 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

