How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.75 |
| I: | 5.02 in | P: | 3.51 in |
| G: | 2.87 | AG: | 6.31 |
| L: | 6.76 in | LL: | 2.95 in |
| M: | 2.38 | AA: | 12.06 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| D: | 4.19 | U: | 0.875 in |
| AB: | 5.57 |
Technical Specifications
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 7.84 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 28 | Model Code: | 32Y |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.750 in | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

