How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AF: | 0.25 | I: | 5.02 in |
| U: | 0.875 in | M: | 2.38 |
| AE2: | 0.57 | AG: | 6.31 |
| L: | 6.76 in | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | T: | 1.75 |
| AB: | 5.57 | H: | 0.53 in |
| AA: | 12.06 |
Technical Specifications
| Assembly: | Y-1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Center Distance (in): | 3.250 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Model Code: | 32Y |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.750 in | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

