How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.75 |
| I: | 5.02 in | L: | 6.76 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| M: | 2.38 | V: | 2.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| AA: | 12.06 | U: | 0.875 in |
| AF: | 0.25 | P: | 3.51 in |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.750 in | Model Code: | 32Y |
| Ratio: | 80:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

