How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| G: | 2.87 | AG: | 6.31 |
| I: | 5.02 in | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| D: | 4.19 | T: | 1.75 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| M: | 2.38 | P: | 3.51 in |
| U: | 0.875 in | AB: | 5.57 |
| AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Assembly: | Y-1 |
| Output RPM: | 21.9 | Output Diameter (in): | 1.750 in |
| Shaft Seal Material: | Viton | Model Code: | 32Y |
| Bore Code: | 28 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

