How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| T: | 1.75 | AB: | 5.57 |
| V: | 2.51 in | M: | 2.38 |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 | AF: | 0.25 |
| U: | 0.875 in | P: | 3.51 in |
| AA: | 12.06 | H: | 0.53 in |
| L: | 6.76 in | D: | 4.19 |
| LL: | 2.95 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 32Y |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1.750 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

