How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | M: | 2.38 |
| AF: | 0.25 | V: | 2.51 in |
| U: | 0.875 in | AB: | 5.57 |
| H: | 0.53 in | I: | 5.02 in |
| AG: | 6.31 | T: | 1.938 |
| D: | 4.19 | G: | 2.87 |
| L: | 6.76 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LL: | 2.95 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32Y |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Output RPM: | 175 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Bore Code: | 31 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

