How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | L: | 6.76 in |
| G: | 2.87 | U: | 0.875 in |
| LL: | 2.95 in | M: | 2.38 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AE2: | 0.57 | D: | 4.19 |
| H: | 0.53 in | AG: | 6.31 |
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | T: | 1.938 |
| V: | 2.51 in |
Technical Specifications
| Assembly: | Y-1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 32Y |
| Input HP @ 1750 RPM: | 5.28 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.250 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

