How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| L: | 6.76 in | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| G: | 2.87 | T: | 1.938 |
| AE2: | 0.57 | AA: | 12.06 |
| AF: | 0.25 | V: | 2.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | I: | 5.02 in |
| M: | 2.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.250 |
| Input HP @ 1750 RPM: | 4.19 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Assembly: | Y-1 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

