How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| LL: | 2.95 in | D: | 4.19 |
| T: | 1.938 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AA: | 12.06 | L: | 6.76 in |
| H: | 0.53 in | M: | 2.38 |
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | I: | 5.02 in |
| AB: | 5.57 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 25 | Bore Code: | 31 |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.250 |
| Ratio: | 25:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 25:1 | Model Code: | 32Y |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

