How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LL: | 2.95 in |
| L: | 6.76 in | T: | 1.938 |
| M: | 2.38 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| G: | 2.87 | V: | 2.51 in |
| P: | 3.51 in | I: | 5.02 in |
| AA: | 12.06 | U: | 0.875 in |
| AF: | 0.25 | D: | 4.19 |
| AE2: | 0.57 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 32Y |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

