How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | M: | 2.38 |
| G: | 2.87 | U: | 0.875 in |
| L: | 6.76 in | AE2: | 0.57 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | AG: | 6.31 |
| I: | 5.02 in | LL: | 2.95 in |
| AF: | 0.25 | H: | 0.53 in |
| AA: | 12.06 | P: | 3.51 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.250 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Model Code: | 32Y |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

