How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AA: | 12.06 |
| L: | 6.76 in | AG: | 6.31 |
| M: | 2.38 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| V: | 2.51 in | P: | 3.51 in |
| AF: | 0.25 | D: | 4.19 |
| I: | 5.02 in | T: | 1.938 |
| AE2: | 0.57 | AB: | 5.57 |
| H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 31 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.250 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Model Code: | 32Y | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 3 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

