How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | D: | 4.19 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AB: | 5.57 | L: | 6.76 in |
| AF: | 0.25 | M: | 2.38 |
| AA: | 12.06 | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| G: | 2.87 | I: | 5.02 in |
| AE2: | 0.57 | U: | 0.875 in |
| H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.14 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Model Code: | 32Y | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Bore Code: | 31 |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

